Knurled knobs, Form H, with reamed bush, with cap (06266) (06266-4106)

Knurled knobs, Form H, with reamed bush, with cap (06266) 06266-4106

Product Details:

Manufacturer part number: 06266-4106

Brand: NORELEM

Price: 2.68

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 40 φ

Colour Cap: black grey RAL 7021

Size: 1 mm

D=bore: 6 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06266-4106

Part Number
06266-4106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=bore depth
(mm)

2.68 €

1 4 Days 40black grey RAL 70211616.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form H Main material Thermoplastic

This page is Knurled knobs, Form H, with reamed bush, with cap (06266), part number 06266-4106.
You can find the detail information about specifications and dimensions on part number 06266-4106.

Variation of this product

Part Number
06266-41061
06266-41062
06266-41063
06266-41065
06266-41066
06266-41067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=bore depth
(mm)

2.68 €

1 4 Days 40orange RAL 20041616.5311310

2.68 €

1 4 Days 40signal green RAL60321616.5311310

2.68 €

1 4 Days 40blue RAL50171616.5311310

2.68 €

1 4 Days 40light grey RAL 70351616.5311310

2.68 €

1 4 Days 40traffic red RAL 30201616.5311310

2.68 €

1 4 Days 40colza yellow RAL 10211616.5311310

Tech Support