Knurled knobs, Form L, with external thread (06266) (06266-5105X20)

Knurled knobs, Form L, with external thread (06266) 06266-5105X20

Product Details:

Manufacturer part number: 06266-5105X20

Brand: NORELEM

Price: 2.43

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 40 φ

Colour Cap: black grey RAL 7021

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06266-5105X20

Part Number
06266-5105X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.43 €

1 4 Days M540black grey RAL 7021116.5311320

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form L Main material Thermoplastic

This page is Knurled knobs, Form L, with external thread (06266), part number 06266-5105X20.
You can find the detail information about specifications and dimensions on part number 06266-5105X20.

Variation of this product

Part Number
06266-51052X10
06266-51052X20
06266-51052X40
06266-5105X40
06266-51061X10
06266-51061X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.43 €

1 4 Days M540signal green RAL6032116.5311310

2.43 €

1 4 Days M540signal green RAL6032116.5311320

2.54 €

1 4 Days M540signal green RAL6032116.5311340

2.54 €

1 4 Days M540black grey RAL 7021116.5311340

2.43 €

1 4 Days M640orange RAL 2004116.5311310

2.43 €

1 4 Days M640orange RAL 2004116.5311320

Tech Support