Knurled knobs, metal parts stainless steel, Form D, with tapped bush, without cap (06267) (06267-1310)

Knurled knobs, metal parts stainless steel, Form D, with tapped bush, without cap (06267) 06267-1310

Product Details:

Manufacturer part number: 06267-1310

Brand: NORELEM

Price: 5.64

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M10

Main Body Outer Diameter D: 63 φ

Size: 3 mm

D2: 22 mm

H=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06267-1310

Part Number
06267-1310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

5.64 €

1 4 Days M1063322401714

Loading...

  1. 1

Basic information

Main Body Material Other Component material Stainless steel Main colour(mm) black grey RAL 7021
Form D Main material Thermoplastic

This page is Knurled knobs, metal parts stainless steel, Form D, with tapped bush, without cap (06267), part number 06267-1310.
You can find the detail information about specifications and dimensions on part number 06267-1310.

Variation of this product

Part Number
06267-1105
06267-1106
06267-1108
06267-1208
06267-1210
06267-1312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.49 €

1 4 Days M540116.5301310

3.49 €

1 4 Days M640116.5301310

3.89 €

1 4 Days M840116.5301314

4.61 €

1 4 Days M850218351514

4.66 €

1 4 Days M1050218351514

6.18 €

1 4 Days M1263322401718

Tech Support