Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (06267) (06267-2106)

Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (06267) 06267-2106

Product Details:

Manufacturer part number: 06267-2106

Brand: NORELEM

Price: 3.77

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 40 φ

Colour Cap: black grey RAL 7021

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06267-2106

Part Number
06267-2106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.77 €

1 4 Days M640black grey RAL 7021116.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Component material Stainless steel Main colour(mm) black grey RAL 7021
Form K Main material Thermoplastic

This page is Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (06267), part number 06267-2106.
You can find the detail information about specifications and dimensions on part number 06267-2106.

Variation of this product

Part Number
06267-21053
06267-21055
06267-21056
06267-21061
06267-21062
06267-21063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.77 €

1 4 Days M540blue RAL5017116.5311310

3.77 €

1 4 Days M540light grey RAL 7035116.5311310

3.77 €

1 4 Days M540traffic red RAL 3020116.5311310

3.77 €

1 4 Days M640orange RAL 2004116.5311310

3.77 €

1 4 Days M640signal green RAL6032116.5311310

3.77 €

1 4 Days M640blue RAL5017116.5311310

Tech Support