Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap | Size (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 4 Days | M8 | 50 | orange RAL 2004 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | orange RAL 2004 | 2 | 18 | 36 | 15 | 60 | ||
4.58 € | 1 | 4 Days | M8 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 15 | ||
4.65 € | 1 | 4 Days | M8 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 60 | ||
4.58 € | 1 | 4 Days | M8 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 15 | ||
4.65 € | 1 | 4 Days | M8 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 60 | ||
4.58 € | 1 | 4 Days | M8 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 15 | ||
4.65 € | 1 | 4 Days | M8 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 60 | ||
4.58 € | 1 | 4 Days | M8 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 15 | ||
4.65 € | 1 | 4 Days | M8 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 60 | ||
4.58 € | 1 | 4 Days | M8 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 15 | ||
4.65 € | 1 | 4 Days | M8 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 30 | ||
4.71 € | 1 | 4 Days | M8 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | black grey RAL 7021 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | black grey RAL 7021 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | black grey RAL 7021 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | orange RAL 2004 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | orange RAL 2004 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | orange RAL 2004 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | signal green RAL6032 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | blue RAL5017 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | light grey RAL 7035 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | traffic red RAL 3020 | 2 | 18 | 36 | 15 | 60 | ||
4.73 € | 1 | 4 Days | M10 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 20 | ||
4.75 € | 1 | 4 Days | M10 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 30 | ||
5.34 € | 1 | 4 Days | M10 | 50 | rape yellow RAL 1021 | 2 | 18 | 36 | 15 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | black grey RAL 7021 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | black grey RAL 7021 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | black grey RAL 7021 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | orange RAL 2004 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | orange RAL 2004 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | orange RAL 2004 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | signal green RAL6032 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | signal green RAL6032 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | signal green RAL6032 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | blue RAL5017 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | blue RAL5017 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | blue RAL5017 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | light grey RAL 7035 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | light grey RAL 7035 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | light grey RAL 7035 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | traffic red RAL 3020 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | traffic red RAL 3020 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | traffic red RAL 3020 | 3 | 22 | 41 | 17 | 60 | ||
5.77 € | 1 | 4 Days | M10 | 63 | rape yellow RAL 1021 | 3 | 22 | 41 | 17 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 63 | rape yellow RAL 1021 | 3 | 22 | 41 | 17 | 30 | ||
6.14 € | 1 | 4 Days | M10 | 63 | rape yellow RAL 1021 | 3 | 22 | 41 | 17 | 60 |
Loading...
Main Body Material | Other | Component material | Stainless steel | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form | L | Main material | Thermoplastic |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Colour Cap
Size(mm)
D2(mm)
H=Height(mm)
H1(Nm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes