Knurled knobs with grip, Form H, without cross hole (06268) (06268-2308)

Knurled knobs with grip, Form H, without cross hole (06268) 06268-2308

Product Details:

Manufacturer part number: 06268-2308

Brand: NORELEM

Price: 12.12

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 63 φ

Colour Cap: black grey RAL 7021

Size: 3 mm

D=bore: 8H8

D2: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06268-2308

Part Number
06268-2308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
L1
(mm)
T=bore depth
(mm)

12.12 €

1 4 Days 63black grey RAL 702138H82241172514

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form H D3(mm) 10 H2 16
Main material Thermoplastic

This page is Knurled knobs with grip, Form H, without cross hole (06268), part number 06268-2308.
You can find the detail information about specifications and dimensions on part number 06268-2308.

Variation of this product

Part Number
06268-21063
06268-21065
06268-21066
06268-23081
06268-23082
06268-23083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
L1
(mm)
T=bore depth
(mm)

9.55 €

1 4 Days 40blue RAL501716H816.531131510

9.55 €

1 4 Days 40light grey RAL 703516H816.531131510

9.55 €

1 4 Days 40traffic red RAL 302016H816.531131510

12.12 €

1 4 Days 63orange RAL 200438H82241172514

12.12 €

1 4 Days 63signal green RAL603238H82241172514

12.12 €

1 4 Days 63blue RAL501738H82241172514

Tech Support