Knurled knobs with grip, Form M, with cross hole and grub screw (06268) (06268-11066)

Knurled knobs with grip, Form M, with cross hole and grub screw (06268) 06268-11066

Product Details:

Manufacturer part number: 06268-11066

Brand: NORELEM

Price: 11.66

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 40 φ

Colour Cap: traffic red RAL 3020

Size: 1 mm

D=bore: 6H8

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06268-11066

Part Number
06268-11066
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
H3 L1
(mm)
T=bore depth
(mm)

11.66 €

1 4 Days 40traffic red RAL 302016H816.531135.51510

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form M D3(mm) 10 D4(mm) M4
H2 16 Main material Thermoplastic

This page is Knurled knobs with grip, Form M, with cross hole and grub screw (06268), part number 06268-11066.
You can find the detail information about specifications and dimensions on part number 06268-11066.

Variation of this product

Part Number
06268-11062
06268-11063
06268-11065
06268-11067
06268-1206
06268-12061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
H3 L1
(mm)
T=bore depth
(mm)

11.66 €

1 4 Days 40signal green RAL603216H816.531135.51510

11.66 €

1 4 Days 40blue RAL501716H816.531135.51510

11.66 €

1 4 Days 40light grey RAL 703516H816.531135.51510

11.66 €

1 4 Days 40rape yellow RAL 102116H816.531135.51510

12.93 €

1 4 Days 50black grey RAL 702126H81836155.518.510

12.93 €

1 4 Days 50orange RAL 200426H81836155.518.510

Tech Support