Manufacturer part number: 06209-01-23206
Brand: NORELEM
Price: 2.28 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M6
Main Body Outer Diameter D: 32 φ
Component material: Steel
Surface finish component: blue-passivated mm
D2: 13.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06209-01-23206
Part Number
|
---|
06209-01-23206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.28 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 12 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | K |
---|---|---|---|---|---|
Main material | Duroplast |
This page is Star grips plastic with protruding steel bush, Form K tapped bush (06209), part number 06209-01-23206.
You can find the detail information about specifications and dimensions on part number 06209-01-23206.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
Surface finish component(mm)
D2(mm)
H=Height(mm)
H2
H3
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06209-01-24006 |
06209-01-24008 |
06209-01-25008 |
06209-01-25010 |
06209-01-26310 |
06209-01-26312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.62 € | 1 | 4 Days | M6 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 12 | ||
2.62 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 12 | ||
3.74 € | 1 | 4 Days | M8 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 17 | ||
3.74 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 17 | ||
4.72 € | 1 | 4 Days | M10 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 17 | ||
4.72 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 17 |