Palm grips similar to DIN 6335 aluminium, Form B, drilled through (06156) (06156-204008)

Palm grips similar to DIN 6335 aluminium, Form B, drilled through (06156) 06156-204008

Product Details:

Manufacturer part number: 06156-204008

Brand: NORELEM

Price: 6.04

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 40 φ

Surface finish body: tumbled

D=bore: 8 mm

D2: 14 mm

H=Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06156-204008

Part Number
06156-204008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body D=bore
(mm)
D2
(mm)
H=Height
(mm)

6.04 €

1 4 Days 40tumbled81425

Loading...

  1. 1

Basic information

Main Body Material Aluminum Form B

This page is Palm grips similar to DIN 6335 aluminium, Form B, drilled through (06156), part number 06156-204008.
You can find the detail information about specifications and dimensions on part number 06156-204008.

Variation of this product

Part Number
06156-2040082
06156-205010
06156-2050102
06156-206312
06156-2063122
06156-208016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body D=bore
(mm)
D2
(mm)
H=Height
(mm)

10.52 €

1 4 Days 40polished81425

7.11 €

1 4 Days 50tumbled101832

11.95 €

1 4 Days 50polished101832

9.92 €

1 4 Days 63tumbled122540

15.47 €

1 4 Days 63polished122540

14.81 €

1 4 Days 80tumbled162550

Tech Support