Palm grips similar to DIN 6335 aluminium, Form C, blind hole (06156)

Palm grips similar to DIN 6335 aluminium, Form C, blind hole (06156)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Universally applicable

· Version: vibratory ground or polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06156-304008
06156-3040082
06156-305010
06156-3050102
06156-306312
06156-3063122
06156-308016
06156-3080162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

6.11 €

1 4 Days 40tumbled81425141518

10.52 €

1 4 Days 40polished81425141518

7.11 €

1 4 Days 50tumbled101832201821

11.95 €

1 4 Days 50polished101832201821

9.92 €

1 4 Days 63tumbled122540252225

15.47 €

1 4 Days 63polished122540252225

14.81 €

1 4 Days 80tumbled162550302832

20.93 €

1 4 Days 80polished162550302832

Loading...

  1. 1

Basic information

Main Body Material Aluminum Form C

Tech Support