Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk (06156) (06156-4063122)

Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk (06156) 06156-4063122

Product Details:

Manufacturer part number: 06156-4063122

Brand: NORELEM

Price: 15.95

Delivery time: 4 Days


Technical Data:

D: M12

Outside diameter: 63 φ

Main Body Height t: 40 mm

Surface finish body: Polished

D2: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06156-4063122

Part Number
06156-4063122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
Surface finish body D2
(mm)
D6
(mm)
T=thread depth
(mm)

15.95 €

1 4 Days M126340Polished251322

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Aluminum Form D

This page is Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk (06156), part number 06156-4063122.
You can find the detail information about specifications and dimensions on part number 06156-4063122.

Variation of this product

Part Number
06156-4040082
06156-405010
06156-4050102
06156-406312
06156-408016
06156-4080162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
Surface finish body D2
(mm)
D6
(mm)
T=thread depth
(mm)

10.98 €

1 4 Days M84025Polished148.415

7.60 €

1 4 Days M105032Tumbled1810.518

12.45 €

1 4 Days M105032Polished1810.518

10.35 €

1 4 Days M126340Tumbled251322

15.30 €

1 4 Days M168050Tumbled251728

21.51 €

1 4 Days M168050Polished251728

Tech Support