Palm grips similar to DIN 6335 aluminium, Form L, with external thread (06156) (06156-604008X20)

Palm grips similar to DIN 6335 aluminium, Form L, with external thread (06156) 06156-604008X20

Product Details:

Manufacturer part number: 06156-604008X20

Brand: NORELEM

Price: 12.75

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main Body Outer Diameter D: 40 φ

D2: 14 mm

H=Height: 25 mm

L=thread length: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06156-604008X20

Part Number
06156-604008X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

12.75 €

1 4 Days M840142520

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body tumbled Component material Stainless steel
Form L

This page is Palm grips similar to DIN 6335 aluminium, Form L, with external thread (06156), part number 06156-604008X20.
You can find the detail information about specifications and dimensions on part number 06156-604008X20.

Variation of this product

Part Number
06156-604008X25
06156-604008X30
06156-604008X40
06156-604008X50
06156-605010X20
06156-605010X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

12.89 €

1 4 Days M840142525

13.00 €

1 4 Days M840142530

13.41 €

1 4 Days M840142540

13.58 €

1 4 Days M840142550

14.46 €

1 4 Days M1050183220

14.53 €

1 4 Days M1050183225

Tech Support