Manufacturer part number: 06158-2032062
Brand: NORELEM
Price: 8.72 €
Delivery time: 4 Days
Main Body Outer Diameter D: 32 φ
Main colour: polished mm
D=bore: 6 mm
D2: 12 mm
H=Height: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06158-2032062
Main Body Material | Stainless Steel | Form | B |
---|
This page is Palm grips similar to DIN 6335 stainless steel, Form B, drilled through (06158), part number 06158-2032062.
You can find the detail information about specifications and dimensions on part number 06158-2032062.
Configure
Part Number |
---|
06158-2032063 |
06158-2040082 |
06158-2040083 |
06158-2050102 |
06158-2050103 |
06158-2063122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Main colour (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|---|---|
7.87 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | ||
11.40 € | 1 | 4 Days | 40 | polished | 8 | 14 | 26 | 14 | ||
10.25 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 14 | ||
13.81 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 20 | ||
12.45 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 20 | ||
17.51 € | 1 | 4 Days | 63 | polished | 12 | 20 | 42 | 25 |