Manufacturer part number: 06158-3032062
Brand: NORELEM
Price: 9.73 €
Delivery time: 4 Days
Main Body Outer Diameter D: 32 φ
Main colour: polished mm
D=bore: 6 mm
D2: 12 mm
H=Height: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06158-3032062
Part Number
|
---|
06158-3032062 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Outer Diameter D (φ) | Main colour (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.73 € | 1 | 4 Days | 32 | polished | 6 | 12 | 21 | 10 | 12 | 15 |
Loading...
Main Body Material | Stainless Steel | Form | C |
---|
This page is Palm grips similar to DIN 6335 stainless steel, Form C, blind hole (06158), part number 06158-3032062.
You can find the detail information about specifications and dimensions on part number 06158-3032062.
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
Main colour(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06158-3032063 |
06158-3040082 |
06158-3040083 |
06158-3050102 |
06158-3050103 |
06158-3063122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Main colour (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.76 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | 12 | 15 | ||
12.30 € | 1 | 4 Days | 40 | polished | 8 | 14 | 26 | 14 | 15 | 18 | ||
11.07 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 14 | 15 | 18 | ||
14.75 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 20 | 18 | 21 | ||
13.29 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 20 | 18 | 21 | ||
18.75 € | 1 | 4 Days | 63 | polished | 12 | 20 | 42 | 25 | 22 | 25 |