Palm grips similar to DIN 6335 stainless steel, Form L, with external thread (06158) (06158-6032063X20)

Palm grips similar to DIN 6335 stainless steel, Form L, with external thread (06158) 06158-6032063X20

Product Details:

Manufacturer part number: 06158-6032063X20

Brand: NORELEM

Price: 13.50

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D2: 12 mm

H=Height: 21 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06158-6032063X20

Part Number
06158-6032063X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

13.50 €

1 4 Days M63212211020

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel Main colour(mm) blasted
Form L

This page is Palm grips similar to DIN 6335 stainless steel, Form L, with external thread (06158), part number 06158-6032063X20.
You can find the detail information about specifications and dimensions on part number 06158-6032063X20.

Variation of this product

Part Number
06158-6032063X15
06158-6032063X25
06158-6032063X30
06158-6032063X40
06158-6032063X50
06158-6040083X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

13.43 €

1 4 Days M63212211015

13.55 €

1 4 Days M63212211025

13.65 €

1 4 Days M63212211030

13.74 €

1 4 Days M63212211040

13.83 €

1 4 Days M63212211050

16.44 €

1 4 Days M84014261420

Tech Support