Manufacturer part number: 06160-220
Brand: NORELEM
Price: 16.70 €
Delivery time: 4 Days
Outside diameter: 100 φ
Main Body Height t: 63 mm
H3: 38
D=bore: 20 mm
D2: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06160-220
Main Body Type | Polygon | Main Body Material | Cast Iron | Main material | Grey cast iron |
---|---|---|---|---|---|
Form | B |
This page is Palm grips DIN 6335, grey cast iron, Form B, drilled through (06160), part number 06160-220.
You can find the detail information about specifications and dimensions on part number 06160-220.
Part Number |
---|
06160-206 |
06160-208 |
06160-210 |
06160-212 |
06160-216 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Main Body Height t (mm) | H3 | D=bore (mm) | D2 (mm) |
---|---|---|---|---|---|---|---|---|---|
2.15 € | 1 | 4 Days | 32 | 20 | 10 | 6 | 12 | ||
2.98 € | 1 | 4 Days | 40 | 25 | 14 | 8 | 14 | ||
3.91 € | 1 | 4 Days | 50 | 32 | 20 | 10 | 18 | ||
5.27 € | 1 | 4 Days | 63 | 40 | 25 | 12 | 20 | ||
8.61 € | 1 | 4 Days | 80 | 50 | 30 | 16 | 25 |