Palm grips DIN 6335 grey cast iron, Form C, blind hole (06160) (06160-306)

Palm grips DIN 6335 grey cast iron, Form C, blind hole (06160) 06160-306

Product Details:

Manufacturer part number: 06160-306

Brand: NORELEM

Price: 2.15

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 32 φ

D=bore: 6 mm

D2: 12 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06160-306

Part Number
06160-306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

2.15 €

1 4 Days 3261220101215

Loading...

  1. 1

Basic information

Main Body Material Other Form C Main material Grey cast iron

This page is Palm grips DIN 6335 grey cast iron, Form C, blind hole (06160), part number 06160-306.
You can find the detail information about specifications and dimensions on part number 06160-306.

Variation of this product

Part Number
06160-308
06160-310
06160-312
06160-316
06160-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

2.98 €

1 4 Days 4081425141518

3.91 €

1 4 Days 50101832201821

5.27 €

1 4 Days 63122040252225

8.61 €

1 4 Days 80162550302832

16.70 €

1 4 Days 100203263383640

Tech Support