Palm grips DIN 6335 grey cast iron, Form D thread countersunk (06160) (06160-412)

Palm grips DIN 6335 grey cast iron, Form D thread countersunk (06160) 06160-412

Product Details:

Manufacturer part number: 06160-412

Brand: NORELEM

Price: 5.27

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M12

Main Body Outer Diameter D: 63 φ

D2: 20 mm

D6: 13 mm

H=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06160-412

Part Number
06160-412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

5.27 €

1 4 Days M12632013402520

Loading...

  1. 1

Basic information

Main Body Material Other Form D Main material Grey cast iron

This page is Palm grips DIN 6335 grey cast iron, Form D thread countersunk (06160), part number 06160-412.
You can find the detail information about specifications and dimensions on part number 06160-412.

Variation of this product

Part Number
06160-406
06160-408
06160-410
06160-416
06160-420
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

2.15 €

1 4 Days M632126.4201010

2.98 €

1 4 Days M840148.4251413

3.91 €

1 4 Days M10501810.5322016

8.61 €

1 4 Days M16802517503020

16.70 €

1 4 Days M201003221633825

Tech Support