Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (06161) (06161-408)

Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (06161) 06161-408

Product Details:

Manufacturer part number: 06161-408

Brand: NORELEM

Price: 4.75

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main Body Outer Diameter D: 40 φ

Main colour: black mm

D2: 14 mm

H=Height: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06161-408

Part Number
06161-408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

4.75 €

1 4 Days M840black14261415

Loading...

  1. 1

Basic information

Main Body Material Other Form E Main material Grey cast iron

This page is Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (06161), part number 06161-408.
You can find the detail information about specifications and dimensions on part number 06161-408.

Variation of this product

Part Number
06161-310
06161-312
06161-316
06161-410
06161-412
06161-416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

6.35 €

1 4 Days M1050orange18342018

7.15 €

1 4 Days M1263orange20422522

11.26 €

1 4 Days M1680orange25523028

6.35 €

1 4 Days M1050black18342018

7.15 €

1 4 Days M1263black20422522

11.26 €

1 4 Days M1680black25523028

Tech Support