Palm grips similar to DIN 6335, Form E with protruding steel bush (06180) (06180-306)

Palm grips similar to DIN 6335, Form E with protruding steel bush (06180) 06180-306

Product Details:

Manufacturer part number: 06180-306

Brand: NORELEM

Price: 2.84

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D8: 12 mm

H=Height: 23 mm

H5: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06180-306

Part Number
06180-306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H5 H6
(mm)
T=thread depth
(mm)

2.84 €

1 4 Days M632122391212

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) high-polish finish black
Form E Main material Duroplast

This page is Palm grips similar to DIN 6335, Form E with protruding steel bush (06180), part number 06180-306.
You can find the detail information about specifications and dimensions on part number 06180-306.

Variation of this product

Part Number
06180-308
06180-310
06180-312
06180-316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H5 H6
(mm)
T=thread depth
(mm)

2.99 €

1 4 Days M8401426101315

3.85 €

1 4 Days M10501832121818

5.49 €

1 4 Days M12632040142322

8.49 €

1 4 Days M16802550172828

Tech Support