Palm grips, similar to DIN 6335, Form L with external thread (06180) (Part Numbers)

Palm grips, similar to DIN 6335, Form L with external thread (06180)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form L: with external thread

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06180-505X15
06180-505X20
06180-505X25
06180-505X30
06180-505X40
06180-505X50
06180-506X15
06180-506X20
06180-506X25
06180-506X30
06180-506X40
06180-506X50
06180-508X20
06180-508X25
06180-508X30
06180-508X35
06180-508X40
06180-508X45
06180-508X50
06180-510X20
06180-510X25
06180-510X30
06180-510X35
06180-510X40
06180-510X45
06180-510X50
06180-512X20
06180-512X30
06180-512X40
06180-512X50
06180-512X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Length
(mm)
Outside diameter
(φ)
Main Body Height t
(mm)
H3 D8
(mm)
L=thread length
(mm)

0.80 €

1 4 Days M515251681215

0.80 €

1 4 Days M520251681220

0.83 €

1 4 Days M525251681225

0.86 €

1 4 Days M530251681230

0.94 €

1 4 Days M540251681240

0.95 €

1 4 Days M550251681250

0.86 €

1 4 Days M6153220101415

0.87 €

1 4 Days M6203220101420

0.94 €

1 4 Days M6253220101425

0.94 €

1 4 Days M6303220101430

1.01 €

1 4 Days M6403220101440

1.06 €

1 4 Days M6503220101450

1.16 €

1 4 Days M8204025131820

1.17 €

1 4 Days M8254025131825

1.19 €

1 4 Days M8304025131830

1.31 €

1 4 Days M8354025131835

1.34 €

1 4 Days M8404025131840

1.44 €

1 4 Days M8454025131845

1.59 €

1 4 Days M8504025131850

1.56 €

1 4 Days M10205032202220

1.60 €

1 4 Days M10255032202225

1.70 €

1 4 Days M10305032202230

1.75 €

1 4 Days M10355032202235

1.85 €

1 4 Days M10405032202240

1.95 €

1 4 Days M10455032202245

2.06 €

1 4 Days M10505032202250

2.46 €

1 4 Days M12206340252620

2.57 €

1 4 Days M12306340252630

2.69 €

1 4 Days M12406340252640

2.87 €

1 4 Days M12506340252650

3.04 €

1 4 Days M12606340252660

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Other Main material Duroplast
Component material Steel Main colour High-polish finish black Form L

Tech Support