Palm grips metal parts stainless steel Form K with tapped bush (06181)

Palm grips metal parts stainless steel Form K with tapped bush (06181)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: tapped bush

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06181-22505
06181-23206
06181-24008
06181-25010
06181-26312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
H3 D8
(mm)
T=thread depth
(mm)
T6 min.
(mm)

2.69 €

1 4 Days M525168129.57.5

2.91 €

1 4 Days M632201014129

3.46 €

1 4 Days M8402513181412

4.22 €

1 4 Days M10503220221815

6.13 €

1 4 Days M12634025262218

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Other Main material Duroplast
Component material Stainless steel Main colour High-polish finish black Form K

Tech Support