Palm grips metal parts stainless-steel Form L with external thread (06181) (06181-53206X40)

Palm grips metal parts stainless-steel Form L with external thread (06181) 06181-53206X40

Product Details:

Manufacturer part number: 06181-53206X40

Brand: NORELEM

Price: 2.28

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D8: 14 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06181-53206X40

Part Number
06181-53206X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

2.28 €

1 4 Days M63214201040

Loading...

  1. 1

Basic information

Main Body Material Other Component material Stainless steel Main colour(mm) high-polish finish black
Form L Main material Duroplast

This page is Palm grips metal parts stainless-steel Form L with external thread (06181), part number 06181-53206X40.
You can find the detail information about specifications and dimensions on part number 06181-53206X40.

Variation of this product

Part Number
06181-53206X20
06181-53206X25
06181-53206X30
06181-53206X50
06181-54008X20
06181-54008X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

2.04 €

1 4 Days M63214201020

2.06 €

1 4 Days M63214201025

2.08 €

1 4 Days M63214201030

2.50 €

1 4 Days M63214201050

2.69 €

1 4 Days M84018251320

2.76 €

1 4 Days M84018251325

Tech Support