Manufacturer part number: 06192-28016
Brand: NORELEM
Price: 14.23 €
Delivery time: 4 Days
Main Body Outer Diameter D: 80 φ
Surface finish body: tumbled
D=bore: 16 mm
D2: 25 mm
H=Height: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06192-28016
Main Body Material | Aluminum | Form | B |
---|
This page is Star grips similar to DIN 6336, aluminium, Form B, drilled through (06192), part number 06192-28016.
You can find the detail information about specifications and dimensions on part number 06192-28016.
Configure
Part Number |
---|
06192-240082 |
06192-25010 |
06192-250102 |
06192-26312 |
06192-263122 |
06192-280162 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Surface finish body | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|---|---|
11.66 € | 1 | 4 Days | 40 | polished | 8 | 14 | 25 | 13 | ||
8.50 € | 1 | 4 Days | 50 | tumbled | 10 | 18 | 32 | 17 | ||
14.23 € | 1 | 4 Days | 50 | polished | 10 | 18 | 32 | 17 | ||
10.85 € | 1 | 4 Days | 63 | tumbled | 12 | 20 | 40 | 21 | ||
15.69 € | 1 | 4 Days | 63 | polished | 12 | 20 | 40 | 21 | ||
23.49 € | 1 | 4 Days | 80 | polished | 16 | 25 | 50 | 25 |