Manufacturer part number: 06192-35010
Brand: NORELEM
Price: 8.50 €
Delivery time: 4 Days
Main Body Outer Diameter D: 50 φ
Surface finish body: tumbled
D=bore: 10 mm
D2: 18 mm
H=Height: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06192-35010
Part Number
|
---|
06192-35010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Outer Diameter D (φ) | Surface finish body | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.50 € | 1 | 4 Days | 50 | tumbled | 10 | 18 | 32 | 17 | 18 | 21 |
Loading...
Main Body Material | Aluminum | Form | C |
---|
This page is Star grips similar to DIN 6336, aluminium, Form C, blind hole (06192), part number 06192-35010.
You can find the detail information about specifications and dimensions on part number 06192-35010.
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
Surface finish body
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06192-34008 |
06192-340082 |
06192-350102 |
06192-36312 |
06192-363122 |
06192-38016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Surface finish body | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.78 € | 1 | 4 Days | 40 | tumbled | 8 | 14 | 25 | 13 | 15 | 18 | ||
11.66 € | 1 | 4 Days | 40 | polished | 8 | 14 | 25 | 13 | 15 | 18 | ||
14.23 € | 1 | 4 Days | 50 | polished | 10 | 18 | 32 | 17 | 18 | 21 | ||
10.85 € | 1 | 4 Days | 63 | tumbled | 12 | 20 | 40 | 21 | 22 | 25 | ||
15.69 € | 1 | 4 Days | 63 | polished | 12 | 20 | 40 | 21 | 22 | 25 | ||
14.23 € | 1 | 4 Days | 80 | tumbled | 16 | 25 | 50 | 25 | 28 | 32 |