Star grips similar to DIN 6336, aluminium, Form L, with external thread (06192) (06192-64008X25)

Star grips similar to DIN 6336, aluminium, Form L, with external thread (06192) 06192-64008X25

Product Details:

Manufacturer part number: 06192-64008X25

Brand: NORELEM

Price: 12.16

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main Body Outer Diameter D: 40 φ

D2: 14 mm

H=Height: 25 mm

L=thread length: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06192-64008X25

Part Number
06192-64008X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

12.16 €

1 4 Days M840142525

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body tumbled Component material Stainless steel
Form L

This page is Star grips similar to DIN 6336, aluminium, Form L, with external thread (06192), part number 06192-64008X25.
You can find the detail information about specifications and dimensions on part number 06192-64008X25.

Variation of this product

Part Number
06192-64008X20
06192-64008X30
06192-64008X40
06192-65010X25
06192-65010X30
06192-65010X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

11.91 €

1 4 Days M840142520

12.24 €

1 4 Days M840142530

12.50 €

1 4 Days M840142540

14.16 €

1 4 Days M1050183225

14.45 €

1 4 Days M1050183230

14.74 €

1 4 Days M1050183240

Tech Support