Manufacturer part number: 06194-263122
Brand: NORELEM
Price: 18.02 €
Delivery time: 4 Days
Main Body Outer Diameter D: 63 φ
Surface finish body: polished
D=bore: 12 mm
D2: 20 mm
H=Height: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06194-263122
Main Body Material | Stainless Steel | Form | B |
---|
This page is Star grips similar to DIN 6336, stainless steel, Form B, drilled through (06194), part number 06194-263122.
You can find the detail information about specifications and dimensions on part number 06194-263122.
Configure
Part Number |
---|
06194-232063 |
06194-240082 |
06194-240083 |
06194-250102 |
06194-250103 |
06194-263123 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Surface finish body | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|---|---|
7.84 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | ||
11.36 € | 1 | 4 Days | 40 | polished | 8 | 14 | 26 | 13 | ||
10.21 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 13 | ||
13.76 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 17 | ||
12.35 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 17 | ||
16.24 € | 1 | 4 Days | 63 | blasted | 12 | 20 | 42 | 21 |