Manufacturer part number: 06200-108
Brand: NORELEM
Price: 1.59 €
Delivery time: 4 Days
Main Body Outer Diameter D: 40 φ
D2: 14 mm
H=Height: 26 mm
H3: 13
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06200-108
Main Body Material | Other | Surface finish body | tumbled | Form | A |
---|---|---|---|---|---|
Main material | Grey cast iron |
This page is Star grips DIN 6336 grey cast iron, Form A, blank (06200), part number 06200-108.
You can find the detail information about specifications and dimensions on part number 06200-108.
Part Number |
---|
06200-106 |
06200-110 |
06200-112 |
06200-116 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|
1.41 € | 1 | 4 Days | 32 | 12 | 21 | 10 | ||
2.88 € | 1 | 4 Days | 50 | 18 | 34 | 17 | ||
4.37 € | 1 | 4 Days | 63 | 20 | 42 | 21 | ||
8.61 € | 1 | 4 Days | 80 | 25 | 52 | 25 |