Manufacturer part number: 06200-306
Brand: NORELEM
Price: 2.82 €
Delivery time: 4 Days
Main Body Outer Diameter D: 32 φ
D=bore: 6 mm
D2: 12 mm
H=Height: 20 mm
H3: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06200-306
Main Body Material | Other | Surface finish body | tumbled | Form | C |
---|---|---|---|---|---|
Main material | Grey cast iron |
This page is Star grips DIN 6336 grey cast iron, Form C, blind hole (06200), part number 06200-306.
You can find the detail information about specifications and dimensions on part number 06200-306.
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06200-308 |
06200-310 |
06200-312 |
06200-316 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.97 € | 1 | 4 Days | 40 | 8 | 14 | 25 | 13 | 15 | 18 | ||
4.22 € | 1 | 4 Days | 50 | 10 | 18 | 32 | 17 | 18 | 21 | ||
6.17 € | 1 | 4 Days | 63 | 12 | 20 | 40 | 21 | 22 | 25 | ||
11.07 € | 1 | 4 Days | 80 | 16 | 25 | 50 | 25 | 28 | 32 |