Star grips DIN 6336, grey cast iron, Form E, blind tapped hole (06200)

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole (06200)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06200-508

Part Number
06200-508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
H3 D2
(mm)
T=thread depth
(mm)
T1
(mm)

2.97 €

1 4 Days M8402513141518

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Cast Iron Main material Grey cast iron
Surface finish body Tumbled Form E

This page is Star grips DIN 6336, grey cast iron, Form E, blind tapped hole (06200), part number 06200-508.
You can find the detail information about specifications and dimensions on part number 06200-508.

Variation of this product

Part Number
06200-506
06200-510
06200-512
06200-516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
H3 D2
(mm)
T=thread depth
(mm)
T1
(mm)

2.82 €

1 4 Days M6322010121215

4.22 €

1 4 Days M10503217181821

6.17 €

1 4 Days M12634021202225

11.07 €

1 4 Days M16805025252832

Tech Support