Star grips DIN 6336 grey cast iron, Form L, with external thread (06200) (06200-610X25)

Star grips DIN 6336 grey cast iron, Form L, with external thread (06200) 06200-610X25

Product Details:

Manufacturer part number: 06200-610X25

Brand: NORELEM

Price: 12.49

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M10

Main Body Outer Diameter D: 50 φ

D2: 18 mm

H=Height: 32 mm

L=thread length: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06200-610X25

Part Number
06200-610X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

12.49 €

1 4 Days M1050183225

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body tumbled Component material Stainless steel
Form L Main material Grey cast iron

This page is Star grips DIN 6336 grey cast iron, Form L, with external thread (06200), part number 06200-610X25.
You can find the detail information about specifications and dimensions on part number 06200-610X25.

Variation of this product

Part Number
06200-606X30
06200-608X20
06200-608X25
06200-610X30
06200-610X40
06200-610X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

8.36 €

1 4 Days M632122030

9.30 €

1 4 Days M840142520

9.43 €

1 4 Days M840142525

12.59 €

1 4 Days M1050183230

12.79 €

1 4 Days M1050183240

13.01 €

1 4 Days M1050183250

Tech Support