Manufacturer part number: 06208-23206
Brand: NORELEM
Price: 0.90 €
Delivery time: 4 Days
D: M6
Outside diameter: 32 φ
Main Body Height t: 20 mm
H3: 10
D8: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06208-23206
Main Body Type | Polygon | Main Body Material | Other | Main material | Duroplast |
---|---|---|---|---|---|
Component material | Steel | Main colour | High-polish finish black | Form | K |
This page is Star grips similar to DIN 6336, Form K with tapped bush (06208), part number 06208-23206.
You can find the detail information about specifications and dimensions on part number 06208-23206.
Configure
Basic Attributes
D
Outside diameter(φ)
Main Body Height t(mm)
H3
D8(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06208-22004 |
06208-22505 |
06208-24008 |
06208-25010 |
06208-26312 |
06208-28016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | Outside diameter (φ) | Main Body Height t (mm) | H3 | D8 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
0.94 € | 1 | 4 Days | M4 | 20 | 13 | 7 | 10 | 6.5 | ||
0.76 € | 1 | 4 Days | M5 | 25 | 16 | 8 | 12 | 9.5 | ||
1.24 € | 1 | 4 Days | M8 | 40 | 25 | 13 | 18 | 14 | ||
1.79 € | 1 | 4 Days | M10 | 50 | 32 | 17 | 22 | 18 | ||
2.80 € | 1 | 4 Days | M12 | 63 | 40 | 21 | 26 | 22 | ||
5.80 € | 1 | 4 Days | M16 | 80 | 50 | 25 | 35 | 30 |