Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush (06209) (06209-23206)

Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush (06209) 06209-23206

Product Details:

Manufacturer part number: 06209-23206

Brand: NORELEM

Price: 3.37

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D8: 14 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06209-23206

Part Number
06209-23206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T6 min.
(mm)

3.37 €

1 4 Days M632142010129

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body high-gloss polished Component material Stainless steel
Main colour(mm) black Form K Form-Type with tapped bush
Main material Duroplast

This page is Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush (06209), part number 06209-23206.
You can find the detail information about specifications and dimensions on part number 06209-23206.

Variation of this product

Part Number
06209-22505
06209-24008
06209-25010
06209-26312
06209-28016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T6 min.
(mm)

3.33 €

1 4 Days M525121687.57.5

3.93 €

1 4 Days M8401825131412

4.98 €

1 4 Days M10502232171815

7.11 €

1 4 Days M12632640212218

13.04 €

1 4 Days M16803550252424

Tech Support