Star grips similar to DIN 6336 metal parts stainless steel Form L with external thread (06209) (06209-42505X25)

Star grips similar to DIN 6336 metal parts stainless steel Form L with external thread (06209) 06209-42505X25

Product Details:

Manufacturer part number: 06209-42505X25

Brand: NORELEM

Price: 2.42

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 25 φ

D8: 12 mm

H=Height: 16 mm

H3: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06209-42505X25

Part Number
06209-42505X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

2.42 €

1 4 Days M5251216825

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body high-gloss polished Component material Stainless steel
Main colour(mm) black Form L Form-Type with external thread
Main material Duroplast

This page is Star grips similar to DIN 6336 metal parts stainless steel Form L with external thread (06209), part number 06209-42505X25.
You can find the detail information about specifications and dimensions on part number 06209-42505X25.

Variation of this product

Part Number
06209-42505X15
06209-42505X20
06209-43206X15
06209-43206X20
06209-43206X25
06209-43206X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

2.28 €

1 4 Days M5251216815

2.40 €

1 4 Days M5251216820

2.28 €

1 4 Days M63214201015

2.40 €

1 4 Days M63214201020

2.42 €

1 4 Days M63214201025

2.43 €

1 4 Days M63214201030

Tech Support