Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 10 | ||
3.63 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 15 | ||
3.74 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 20 | ||
3.89 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 25 | ||
3.89 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 30 | ||
3.96 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 15 | ||
4.07 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 20 | ||
4.22 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 25 | ||
4.32 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 30 | ||
4.39 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 40 | ||
4.50 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 50 | ||
5.58 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 20 | ||
5.84 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 25 | ||
6.00 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 30 | ||
6.11 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 40 | ||
6.18 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 50 | ||
6.27 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 19 | 32 | 17 | 12 | 60 | ||
7.12 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 20 | ||
7.20 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 25 | ||
7.37 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 30 | ||
7.52 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 40 | ||
7.70 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 50 | ||
7.88 € | 1 | 4 Days | M12 | 63 | Steel | blue-passivated | 19 | 40 | 20 | 15 | 60 | ||
5.33 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 10 | ||
5.33 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 15 | ||
5.33 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 20 | ||
5.58 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 25 | ||
5.58 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 30 | ||
5.92 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 15 | ||
5.92 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 20 | ||
5.92 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 25 | ||
5.92 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 30 | ||
6.00 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 40 | ||
6.00 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 50 | ||
8.39 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 20 | ||
8.39 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 25 | ||
8.39 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 30 | ||
8.39 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 40 | ||
8.46 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 50 | ||
8.46 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 19 | 32 | 17 | 12 | 60 | ||
11.19 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 20 | ||
11.19 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 25 | ||
11.19 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 30 | ||
11.41 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 40 | ||
11.41 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 50 | ||
11.41 € | 1 | 4 Days | M12 | 63 | Stainless steel | bright | 19 | 40 | 20 | 15 | 60 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | L |
---|---|---|---|---|---|
Main material | Duroplast |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
Surface finish component(mm)
D2(mm)
H=Height(mm)
H2
H3
L=thread length(mm)
Filter by standard shipping days
Optional Attributes