Manufacturer part number: 06210-105
Brand: NORELEM
Price: 1.35 €
Delivery time: 4 Days
Main Body Outer Diameter D: 25 φ
D=bore: 5 mm
D2: 10 mm
H=Height: 17 mm
H2: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06210-105
Main Body Material | Other | Component material | Steel | Main colour(mm) | black |
---|---|---|---|---|---|
Form | H | Form-Type | with blind hole | Main material | Thermoplastic |
This page is Star grips, Form H, with projecting steel bush with blind hole (06210), part number 06210-105.
You can find the detail information about specifications and dimensions on part number 06210-105.
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
D=bore(mm)
D2(mm)
H=Height(mm)
H2
H3
T=bore depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06210-106 |
06210-1061 |
06210-108 |
06210-1081 |
06210-110 |
06210-1101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D=bore (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.77 € | 1 | 4 Days | 32 | 6 | 13.5 | 21 | 11 | 9.5 | 12.5 | ||
2.24 € | 1 | 4 Days | 40 | 6 | 13.5 | 25 | 13 | 10 | 12.5 | ||
2.24 € | 1 | 4 Days | 40 | 8 | 13.5 | 25 | 13 | 10 | 12.5 | ||
2.94 € | 1 | 4 Days | 50 | 8 | 19 | 32 | 17 | 12 | 19.5 | ||
2.94 € | 1 | 4 Days | 50 | 10 | 19 | 32 | 17 | 12 | 19.5 | ||
4.37 € | 1 | 4 Days | 63 | 10 | 19 | 37 | 18 | 12 | 19.5 |