Manufacturer part number: 06210-2101
Brand: NORELEM
Price: 4.13 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M10
Main Body Outer Diameter D: 63 φ
Steel code: -
Component material: Steel
Surface finish component: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06210-2101
Part Number
|
---|
06210-2101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Steel code | Component material | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | 4 Days | M10 | 63 | - | Steel | - | 19 | 37 | 18 | 12 | 17 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | K |
---|---|---|---|---|---|
Form-Type | with tapped bush | Main material | Thermoplastic |
This page is Star grips, Form K, with projecting steel tapped bush (06210), part number 06210-2101.
You can find the detail information about specifications and dimensions on part number 06210-2101.
Configure
Basic Attributes
Steel code
Surface finish component(mm)
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
D2(mm)
H=Height(mm)
H2
H3
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06210-208 |
06210-2081 |
06210-210 |
06210-212 |
06210-216 |
06210-305 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Steel code | Component material | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.97 € | 1 | 4 Days | M8 | 40 | - | Steel | - | 13.5 | 25 | 13 | 10 | 12 | ||
2.87 € | 1 | 4 Days | M8 | 50 | - | Steel | - | 19 | 32 | 17 | 12 | 17 | ||
2.87 € | 1 | 4 Days | M10 | 50 | - | Steel | - | 19 | 32 | 17 | 12 | 17 | ||
4.13 € | 1 | 4 Days | M12 | 63 | - | Steel | - | 19 | 37 | 18 | 12 | 17 | ||
6.09 € | 1 | 4 Days | M16 | 63 | - | Steel | - | 23 | 40 | 21 | 15 | 23 | ||
2.57 € | 1 | 4 Days | M5 | 25 | 1.4305 | Stainless steel | bright | 10 | 17 | 9 | 7 | 9 |