Star grips, Form L, projecting steel bush with external thread (06210) (06210-406X10)

Star grips, Form L, projecting steel bush with external thread (06210) 06210-406X10

Product Details:

Manufacturer part number: 06210-406X10

Brand: NORELEM

Price: 2.19

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

Steel code: -

Component material: Steel

Surface finish component: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06210-406X10

Part Number
06210-406X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 L=thread length
(mm)

2.19 €

1 4 Days M632-Steel-13.521119.510

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Form L
Form-Type with external thread Main material Thermoplastic

This page is Star grips, Form L, projecting steel bush with external thread (06210), part number 06210-406X10.
You can find the detail information about specifications and dimensions on part number 06210-406X10.

Variation of this product

Part Number
06210-405X10
06210-405X15
06210-405X20
06210-406X15
06210-406X20
06210-406X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 L=thread length
(mm)

1.93 €

1 4 Days M525-Steel-10179710

1.93 €

1 4 Days M525-Steel-10179715

1.93 €

1 4 Days M525-Steel-10179720

2.19 €

1 4 Days M632-Steel-13.521119.515

2.19 €

1 4 Days M632-Steel-13.521119.520

2.48 €

1 4 Days M632-Steel-13.521119.525

Tech Support