Star grips with extended collar (06211) (06211-320508030)

Star grips with extended collar (06211) 06211-320508030

Product Details:

Manufacturer part number: 06211-320508030

Brand: NORELEM

Price: 7.41

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 32 φ

D2: 14 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06211-320508030

Part Number
06211-320508030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)
SW=key width
(mm)
T=thread depth
(mm)

7.41 €

1 4 Days M5321420103088

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour blue-passivated
Main colour(mm) black Form K Main material Thermoplastic

This page is Star grips with extended collar (06211), part number 06211-320508030.
You can find the detail information about specifications and dimensions on part number 06211-320508030.

Variation of this product

Part Number
06211-320508020
06211-320508025
06211-400610020
06211-400610025
06211-400610030
06211-400610040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)
SW=key width
(mm)
T=thread depth
(mm)

7.05 €

1 4 Days M5321420102088

7.20 €

1 4 Days M5321420102588

7.66 €

1 4 Days M64018251320109

7.82 €

1 4 Days M64018251325109

8.00 €

1 4 Days M64018251330109

8.24 €

1 4 Days M64018251340109

Tech Support