Manufacturer part number: 06212-506
Brand: NORELEM
Price: 1.59 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M6
Main Body Outer Diameter D: 32 φ
D8: 14 mm
H=Height: 20 mm
H3: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06212-506
Part Number
|
---|
06212-506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.59 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 10 | 0.0083 |
Loading...
Main Body Material | Other | Component material | Stainless steel | Form | D |
---|---|---|---|---|---|
Item | Star Grip | Main colour | black | Main material | Thermoplastic |
Thread type | internal thread | RoHS | yes | PL Edelstahl | yes |
This page is Star grips similar to DIN 6336, metal parts stainless steel internal thread without cap, Form D (06212), part number 06212-506.
You can find the detail information about specifications and dimensions on part number 06212-506.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
D8(mm)
H=Height(mm)
H3
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06212-504 |
06212-505 |
06212-5051 |
06212-5061 |
06212-508 |
06212-5081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 1 | 4 Days | M4 | 25 | 12 | 16 | 8 | 10 | 0.0070 | ||
1.56 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 10 | 0.0064 | ||
1.59 € | 1 | 4 Days | M5 | 32 | 14 | 20 | 10 | 10 | 0.0090 | ||
1.56 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 10 | 0.0060 | ||
1.88 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 14 | 0.0178 | ||
2.76 € | 1 | 4 Days | M8 | 50 | 22 | 32 | 17 | 14 | 0.0240 |