Star grips similar to DIN 6336, metal parts stainless steel internal thread with cap, Form K (06212) (06212-2047)

Star grips similar to DIN 6336, metal parts stainless steel internal thread with cap, Form K (06212) 06212-2047

Product Details:

Manufacturer part number: 06212-2047

Brand: NORELEM

Price: 1.60

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

Main Body Outer Diameter D: 25 φ

D8: 12 mm

H=Height: 16 mm

H3: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06212-2047

Part Number
06212-2047
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
Colour Cap DIN Weight (ERP)
(kg)

1.60 €

1 4 Days M4251216810colza yellow RAL 1021similar to DIN 63360.0070

Loading...

  1. 1

Basic information

Main Body Material Other Component material Stainless steel Form K
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread RoHS yes PL Edelstahl yes

This page is Star grips similar to DIN 6336, metal parts stainless steel internal thread with cap, Form K (06212), part number 06212-2047.
You can find the detail information about specifications and dimensions on part number 06212-2047.

Variation of this product

Part Number
06212-204
06212-2045
06212-2046
06212-205
06212-2051
06212-20515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
Colour Cap DIN Weight (ERP)
(kg)

1.60 €

1 4 Days M4251216810black grey RAL 7021similar to DIN 63360.0070

1.60 €

1 4 Days M4251216810light grey RAL 7035similar to DIN 63360.0060

1.60 €

1 4 Days M4251216810traffic red RAL 3020similar to DIN 63360.0070

1.60 €

1 4 Days M5251216810black grey RAL 7021-0.0065

1.64 €

1 4 Days M53214201010black grey RAL 7021similar to DIN 63360.0090

1.64 €

1 4 Days M53214201010light grey RAL 7035similar to DIN 63360.0090

Tech Support