Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) | Colour Cap | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.20 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 10 | colza yellow RAL 1021 | 0.0090 | ||
1.20 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 15 | colza yellow RAL 1021 | 0.0100 | ||
1.23 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 20 | colza yellow RAL 1021 | 0.0120 | ||
1.24 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 25 | colza yellow RAL 1021 | 0.0120 | ||
1.26 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 30 | colza yellow RAL 1021 | 0.0130 | ||
1.27 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 40 | colza yellow RAL 1021 | 0.0140 | ||
1.63 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 10 | black grey RAL 7021 | 0.0070 | ||
1.63 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 15 | black grey RAL 7021 | 0.0080 | ||
1.63 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 20 | black grey RAL 7021 | 0.0114 | ||
1.68 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 25 | black grey RAL 7021 | 0.0100 | ||
1.71 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 30 | black grey RAL 7021 | 0.0131 | ||
1.74 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 40 | black grey RAL 7021 | 0.0120 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 15 | black grey RAL 7021 | 0.0190 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 20 | black grey RAL 7021 | 0.0210 | ||
1.77 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 25 | black grey RAL 7021 | 0.0220 | ||
1.84 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 30 | black grey RAL 7021 | 0.0240 | ||
1.92 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 40 | black grey RAL 7021 | 0.0270 | ||
1.99 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 45 | black grey RAL 7021 | 0.0290 | ||
2.13 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 50 | black grey RAL 7021 | 0.0300 | ||
2.21 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 60 | black grey RAL 7021 | 0.0330 | ||
2.51 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 15 | light grey RAL 7035 | 0.0195 | ||
2.53 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 20 | light grey RAL 7035 | 0.0209 | ||
2.54 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 25 | light grey RAL 7035 | 0.0240 | ||
2.58 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 30 | light grey RAL 7035 | 0.0242 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 40 | light grey RAL 7035 | 0.0272 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 45 | light grey RAL 7035 | 0.0240 | ||
2.70 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 50 | light grey RAL 7035 | 0.0260 | ||
2.80 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 60 | light grey RAL 7035 | 0.0353 | ||
2.51 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 15 | traffic red RAL 3020 | 0.0199 | ||
2.53 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 20 | traffic red RAL 3020 | 0.0211 | ||
2.54 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 25 | traffic red RAL 3020 | 0.0255 | ||
2.58 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 30 | traffic red RAL 3020 | 0.0241 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 40 | traffic red RAL 3020 | 0.0273 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 45 | traffic red RAL 3020 | 0.0240 | ||
2.70 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 50 | traffic red RAL 3020 | 0.0260 | ||
2.80 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 60 | traffic red RAL 3020 | 0.0333 | ||
2.51 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 15 | colza yellow RAL 1021 | 0.0195 | ||
2.53 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 20 | colza yellow RAL 1021 | 0.0210 | ||
2.54 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 25 | colza yellow RAL 1021 | 0.0224 | ||
2.58 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 30 | colza yellow RAL 1021 | 0.0243 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 40 | colza yellow RAL 1021 | 0.0272 | ||
2.64 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 45 | colza yellow RAL 1021 | 0.0240 | ||
2.70 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 50 | colza yellow RAL 1021 | 0.0260 | ||
2.80 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 60 | colza yellow RAL 1021 | 0.0500 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 15 | light grey RAL 7035 | 0.0190 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 20 | light grey RAL 7035 | 0.0210 | ||
1.77 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 25 | light grey RAL 7035 | 0.0220 | ||
1.84 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 30 | light grey RAL 7035 | 0.0240 | ||
1.92 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 40 | light grey RAL 7035 | 0.0270 | ||
1.99 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 45 | light grey RAL 7035 | 0.0290 | ||
2.13 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 50 | light grey RAL 7035 | 0.0300 | ||
2.21 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 60 | light grey RAL 7035 | 0.0330 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 15 | traffic red RAL 3020 | 0.0190 | ||
1.68 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 20 | traffic red RAL 3020 | 0.0210 | ||
1.77 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 25 | traffic red RAL 3020 | 0.0220 | ||
1.84 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 30 | traffic red RAL 3020 | 0.0240 | ||
1.92 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 40 | traffic red RAL 3020 | 0.0270 | ||
1.99 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 45 | traffic red RAL 3020 | 0.0290 | ||
2.13 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 50 | traffic red RAL 3020 | 0.0300 | ||
2.21 € | 1 | 4 Days | M8 | 32 | 14 | 20 | 10 | 60 | traffic red RAL 3020 | 0.0330 |
Loading...
Main Body Material | Other | Component material | Stainless steel | DIN | similar to DIN 6336 |
---|---|---|---|---|---|
Form | L | Item | Star Grip | Main colour | black |
Main material | Thermoplastic | Thread type | external thread | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Colour Cap
Filter by standard shipping days
Optional Attributes