Manufacturer part number: 06212-616
Brand: NORELEM
Price: 6.75 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M16
Main Body Outer Diameter D: 63 φ
D8: 26 mm
H=Height: 40 mm
H3: 21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06212-616
Part Number
|
---|
06212-616 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | T=thread depth (mm) | Colour Cap | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.75 € | 1 | 4 Days | M16 | 63 | 26 | 40 | 21 | 46 | 46 | 18 | black grey RAL 7021 | 0.0395 |
Loading...
Main Body Material | Other | L1(mm) | 181 | Component material | Stainless steel |
---|---|---|---|---|---|
DIN | similar to DIN 6336 | Form | KS | Item | Star Grip |
Main colour | black | Main material | Thermoplastic | Thread type | internal thread |
Version 1 | with safety cable | RoHS | yes | PL Edelstahl | yes |
This page is Star grips with safety cable similar to DIN 6336, steel parts stainless steel, female thread, Form KS (06212), part number 06212-616.
You can find the detail information about specifications and dimensions on part number 06212-616.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
D8(mm)
H=Height(mm)
H3
H5
H5 max.
T=thread depth(mm)
Colour Cap
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06212-6047 |
06212-605 |
06212-6051 |
06212-6165 |
06212-6166 |
06212-6167 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | T=thread depth (mm) | Colour Cap | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.84 € | 1 | 4 Days | M4 | 25 | 12 | 16 | 8 | 22 | 22 | 10 | colza yellow RAL 1021 | 0.0085 | ||
2.84 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | - | 22 | 10 | black grey RAL 7021 | 0.0083 | ||
2.88 € | 1 | 4 Days | M5 | 32 | 14 | 20 | 10 | 26 | 26 | 10 | black grey RAL 7021 | 0.0105 | ||
6.75 € | 1 | 4 Days | M16 | 63 | 26 | 40 | 21 | 46 | 46 | 18 | light grey RAL 7035 | 0.0395 | ||
6.75 € | 1 | 4 Days | M16 | 63 | 26 | 40 | 21 | 46 | 46 | 18 | traffic red RAL 3020 | 0.0395 | ||
6.75 € | 1 | 4 Days | M16 | 63 | 26 | 40 | 21 | 46 | 46 | 18 | colza yellow RAL 1021 | 0.0395 |