Star grips with safety cable similar to DIN 6336, steel parts stainless steel, male thread, Form LS (06212) (06212-705X10)

Star grips with safety cable similar to DIN 6336, steel parts stainless steel, male thread, Form LS (06212) 06212-705X10

Product Details:

Manufacturer part number: 06212-705X10

Brand: NORELEM

Price: 2.46

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 25 φ

D8: 12 mm

H=Height: 16 mm

H3: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06212-705X10

Part Number
06212-705X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 H5 H5 max. L=thread length
(mm)
Colour Cap Weight (ERP)
(kg)

2.46 €

1 4 Days M52512168222210black grey RAL 70210.0075

Loading...

  1. 1

Basic information

Main Body Material Other L1(mm) 181 Component material Stainless steel
DIN similar to DIN 6336 Form LS Item Star Grip
Main colour black Main material Thermoplastic Thread type external thread
Version 1 with safety cable RoHS yes PL Edelstahl yes

This page is Star grips with safety cable similar to DIN 6336, steel parts stainless steel, male thread, Form LS (06212), part number 06212-705X10.
You can find the detail information about specifications and dimensions on part number 06212-705X10.

Variation of this product

Part Number
06212-7055X25
06212-7055X30
06212-7055X40
06212-705X15
06212-705X20
06212-705X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 H5 H5 max. L=thread length
(mm)
Colour Cap Weight (ERP)
(kg)

2.51 €

1 4 Days M52512168222225light grey RAL 70350.0095

2.55 €

1 4 Days M52512168222230light grey RAL 70350.0095

2.58 €

1 4 Days M52512168222240light grey RAL 70350.0115

2.46 €

1 4 Days M52512168-2215black grey RAL 70210.0083

2.48 €

1 4 Days M52512168-2220black grey RAL 70210.0089

2.51 €

1 4 Days M52512168222225black grey RAL 70210.0095

Tech Support