Star grips similar to DIN 6336, internal thread without cap, Form D (06220) (06220-506)

Star grips similar to DIN 6336, internal thread without cap, Form D (06220) 06220-506

Product Details:

Manufacturer part number: 06220-506

Brand: NORELEM

Price: 0.79

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D8: 14 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06220-506

Part Number
06220-506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.79 €

1 4 Days M63214201010

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black
Form D Main material Thermoplastic

This page is Star grips similar to DIN 6336, internal thread without cap, Form D (06220), part number 06220-506.
You can find the detail information about specifications and dimensions on part number 06220-506.

Variation of this product

Part Number
06220-504
06220-505
06220-5051
06220-5061
06220-508
06220-5081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.75 €

1 4 Days M4251216810

0.75 €

1 4 Days M5251216810

0.79 €

1 4 Days M53214201010

0.75 €

1 4 Days M6251216810

0.87 €

1 4 Days M84018251314

1.37 €

1 4 Days M85022321714

Tech Support