Manufacturer part number: 06220-305
Brand: NORELEM
Price: 0.39 €
Delivery time: 4 Days
Main Body Outer Diameter D: 25 φ
Colour Cap: jet black
D=bore: 5 mm
D8: 12 mm
H=Height: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06220-305
Main Body Material | Other | Main colour(mm) | black | Form | G |
---|---|---|---|---|---|
Main material | Thermoplastic |
This page is Star grips similar to DIN 6336, without bush with reamed hole, Form G (06220), part number 06220-305.
You can find the detail information about specifications and dimensions on part number 06220-305.
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
Colour Cap
D=bore(mm)
D8(mm)
H=Height(mm)
H3
T=bore depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06220-3055 |
06220-3056 |
06220-3057 |
06220-306 |
06220-3065 |
06220-3066 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | Colour Cap | D=bore (mm) | D8 (mm) | H=Height (mm) | H3 | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | 4 Days | 25 | light grey RAL 7035 | 5 | 12 | 16 | 8 | 10 | ||
0.39 € | 1 | 4 Days | 25 | traffic red RAL 3020 | 5 | 12 | 16 | 8 | 10 | ||
0.39 € | 1 | 4 Days | 25 | colza yellow RAL 1021 | 5 | 12 | 16 | 8 | 10 | ||
0.43 € | 1 | 4 Days | 32 | jet black | 6 | 14 | 20 | 10 | 10 | ||
0.43 € | 1 | 4 Days | 32 | light grey RAL 7035 | 6 | 14 | 20 | 10 | 10 | ||
0.43 € | 1 | 4 Days | 32 | traffic red RAL 3020 | 6 | 14 | 20 | 10 | 10 |