Star grips similar to DIN 6336, internal thread with cap, Form K (06220) (06220-212)

Star grips similar to DIN 6336, internal thread with cap, Form K (06220) 06220-212

Product Details:

Manufacturer part number: 06220-212

Brand: NORELEM

Price: 2.64

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M12

Main Body Outer Diameter D: 63 φ

Colour Cap: jet black

D8: 26 mm

H=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06220-212

Part Number
06220-212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

2.64 €

1 4 Days M1263jet black26402118

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black
Form K Main material Thermoplastic

This page is Star grips similar to DIN 6336, internal thread with cap, Form K (06220), part number 06220-212.
You can find the detail information about specifications and dimensions on part number 06220-212.

Variation of this product

Part Number
06220-2047
06220-205
06220-2051
06220-2121
06220-21215
06220-21216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.80 €

1 4 Days M425colza yellow RAL 10211216810

0.80 €

1 4 Days M525jet black1216810

0.83 €

1 4 Days M532jet black14201010

1.52 €

1 4 Days M1250jet black22321718

1.52 €

1 4 Days M1250light grey RAL 703522321718

1.52 €

1 4 Days M1250traffic red RAL 302022321718

Tech Support