Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.66 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 10 | ||
0.66 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 15 | ||
0.66 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 20 | ||
0.68 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 25 | ||
0.68 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 30 | ||
0.70 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 35 | ||
0.73 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 40 | ||
0.76 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 45 | ||
0.79 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 50 | ||
0.83 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 60 | ||
0.66 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 10 | ||
0.66 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 15 | ||
0.66 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 20 | ||
0.68 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 25 | ||
0.68 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 30 | ||
0.70 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 35 | ||
0.73 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 40 | ||
0.76 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 45 | ||
0.79 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 50 | ||
0.83 € | 1 | 4 Days | M6 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 60 | ||
0.80 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 10 | ||
0.80 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 15 | ||
0.80 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 20 | ||
0.81 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 25 | ||
0.81 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 30 | ||
0.83 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 35 | ||
0.86 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 40 | ||
0.87 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 45 | ||
0.90 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 50 | ||
1.02 € | 1 | 4 Days | M6 | 32 | light grey RAL 7035 | 14 | 20 | 10 | 60 | ||
0.80 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 10 | ||
0.80 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 15 | ||
0.80 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 20 | ||
0.81 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 25 | ||
0.81 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 30 | ||
0.83 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 35 | ||
0.86 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 40 | ||
0.87 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 45 | ||
0.90 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 50 | ||
1.02 € | 1 | 4 Days | M6 | 32 | traffic red RAL 3020 | 14 | 20 | 10 | 60 | ||
0.80 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 10 | ||
0.80 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 15 | ||
0.80 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 20 | ||
0.81 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 25 | ||
0.81 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 30 | ||
0.83 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 35 | ||
0.86 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 40 | ||
0.87 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 45 | ||
0.90 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 50 | ||
1.02 € | 1 | 4 Days | M6 | 32 | colza yellow RAL 1021 | 14 | 20 | 10 | 60 | ||
0.66 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 10 | ||
0.66 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 15 | ||
0.66 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 20 | ||
0.68 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 25 | ||
0.68 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 30 | ||
0.70 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 35 | ||
0.73 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 40 | ||
0.76 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 45 | ||
0.79 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 50 | ||
0.83 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 60 |
Loading...
Main Body Material | Other | Component material | Steel | Main colour(mm) | black |
---|---|---|---|---|---|
Form | L | Main material | Thermoplastic |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Colour Cap
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Filter by standard shipping days
Optional Attributes