Manufacturer part number: 06220-810
Brand: NORELEM
Price: 0.72 €
Delivery time: 4 Days
Main Body Outer Diameter D: 40 φ
D8: 18 mm
H=Height: 25 mm
H3: 13
SW=key width: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06220-810
Main Body Material | Other | Colour Cap | jet black | Main colour(mm) | black |
---|---|---|---|---|---|
Form | S | Main material | Thermoplastic |
This page is Star grips similar to DIN 6336, hexagonal, Form S (06220), part number 06220-810.
You can find the detail information about specifications and dimensions on part number 06220-810.
Part Number |
---|
06220-808 |
06220-813 |
06220-816 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D8 (mm) | H=Height (mm) | H3 | SW=key width (mm) | T7 |
---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | 4 Days | 32 | 14 | 20 | 10 | 8 | 5 | ||
0.98 € | 1 | 4 Days | 50 | 22 | 32 | 17 | 13 | 10 | ||
1.42 € | 1 | 4 Days | 63 | 26 | 40 | 21 | 16 | 15 |