Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06220-1120824
Mounting Section Diameter d(mm) and/or Diameter | M8 | Main Body Material | Other | Main Body Outer Diameter D(φ) | 40 |
---|---|---|---|---|---|
Component material | Steel | Main colour(mm) | graphite black RAL 9011 | Form | K |
D8(mm) | 18 | H=Height(mm) | 25 | H3 | 13 |
T=thread depth(mm) | 14 | Main material | Thermoplastic |
This page is Star grips antistatic similar to DIN 6336, internal thread, Form K (06220), part number 06220-1120824.
You can find the detail information about specifications and dimensions on part number 06220-1120824.